CAD model selection
SRBS-26C-5x5
Company
Sungil Machinery
Description
SRBS-26C - Radial Beam Coupling / Staninless Sterl Body / Clamp Type
Bill of material
SRBS-26C-5x5
PN
Product No.
SRBS-26C
FM
Fastening Method
Clamp type
D
Outer Diameter
26.2
L
Length
31.5
L1
7.5
D1
Inner Diameter
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
11.000
12.000
K1
Keyway 1
No Keyway
KB1
Key Width 1
0
KT1
Key Height 1
0.00
TAP1
Tap
No Tap
Tap
D2
Inner Diameter
5.000
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
11.000
12.000
K2
Keyway 2
No Keyway
KB2
Key Width 2
0
KT2
Key Height 2
0.00
TAP2
Tap
No Tap
Tap
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D