CAD model selection
SDSS-39C(3)-8x8
Company
Sungil Machinery
Description
SDSS-39C(3) - Single Disk Type Coupling / Stainless steel body
Bill of material
SDSS-39C(3)-8x8
PN
Product No.
SDSS-39C(3)
SH
Shape
Cylinder
FM
Fastening Method
General clamp type
D
Outer Diameter
39.0
L
Length
31.7
D1
Inner Diameter 1
8.000
9.000
9.525
10.000
11.000
12.000
12.700
13.000
14.000
15.000
15.875
16.000
K1
Keyway 1
No Keyway
Keyway
KB1
Key width 1
0.0
KT1
Key Height 1
0.00
TAP1
Tap
No Tap
Tap
D2
Inner Diameter 2
8.000
9.000
9.525
10.000
11.000
12.000
12.700
13.000
14.000
15.000
15.875
16.000
K2
Keyway 2
No Keyway
Keyway
KB2
Key width 2
0.0
KT2
Key Height 2
0.00
TAP2
Tap
No Tap
Tap
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D