CAD model selection
SDS-42(3)-6x6
Company
Sungil Machinery
Description
SDS-42(3) - Single Disk Type Coupling / Set Screw Type / Flange Type
Bill of material
SDS-42(3)-6x6
PN
Product No.
SDS-42(3)
SH
Shape
Flange
FM
Fastening Method
Set Screw
D
Outer Diameter
42.5
L
Length
31.1
L1
13.4
D1
Inner Diameter 1
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
11.000
12.000
12.700
13.000
14.000
15.000
K1
Keyway 1
No Keyway
Keyway
KB1
Key width 1
0.0
KT1
Key Height 1
0.00
D2
Inner Diameter 2
6.000
6.350
6.500
7.000
7.937
8.000
9.000
9.525
10.000
11.000
12.000
12.700
13.000
14.000
15.000
K2
Keyway 2
No Keyway
Keyway
KB2
Key width 2
0.0
KT2
Key Height 2
0.00
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D