??
CAD model selection
SDA-39C-5x5
HELP_VARIABLE
Company
Sungil Machinery
Description
SDA-39C - Double Disk Type Coupling / Clamp Type / Lengthy Middle Body Type
Bill of material
SDA-39C-5x5
PN
Product No.
SDA-39C
SH
Shape
Cylinder
FM
Fastening Method
Clamp type
D
Outer Diameter
39.0
L
Length
56.5
L1
13.7
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
mm
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap 2
mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D