??
Výběr CAD modelu
SRBM-32C-6x6
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBM-32C - Radial Beam Coupling / Clamp Type / Space-saving Type
Bill of material
SRBM-32C-6x6
PN
Product No.
SRBM-32C
FM
Fastening Method
Clamp type
D
Outer Diameter
31.8
L
Length
30.0
L1
11.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
TAP2
Tap
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Dimenze
2D